JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 0.45 VCC | 0.75 VCC | V | |||
3 V | 1.35 | 2.25 | |||||
VIT- | Negative-going input threshold voltage | 0.25 VCC | 0.55 VCC | V | |||
3 V | 0.75 | 1.65 | |||||
Vhys | Input voltage hysteresis (VIT+ – VIT–) | 3 V | 0.3 | 1.0 | V | ||
RPull | Pullup or pulldown resistor (not RST/NMI pin) | For pullup: VIN = VSS,
For pulldown: VIN = VCC |
3 V | 20 | 35 | 50 | kΩ |
CI | Input capacitance | VIN = VSS or VCC | 5 | pF |