JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
t(SVSR) | dVCC/dt > 30 V/ms (see Figure 5-12) | 100 | µs | |||
dVCC/dt ≤ 30 V/ms | 2000 | |||||
td(SVSon) | SVS on, switch from VLD = 0 to VLD ≠ 0, VCC =3 V | 100 | µs | |||
tsettle | VLD ≠ 0(2) | 12 | µs | |||
V(SVSstart) | VLD ≠ 0, VCC/dt ≤ 3 V/s (see Figure 5-12) | 1.55 | 1.7 | V | ||
Vhys(SVS_IT-) | VCC/dt ≤ 3 V/s (see Figure 5-12) | VLD = 1 | 120 | mV | ||
VLD = 2 to 14 | 15 | |||||
VCC/dt ≤ 3 V/s (see Figure 5-12), external voltage applied on SVSIN | VLD = 15 | 10 | ||||
V(SVS_IT-) | VCC/dt ≤ 3V/s (see Figure 5-12) | VLD = 1 | 1.8 | 1.9 | 2.05 | V |
VLD = 2 | 2.1 | |||||
VLD = 3 | 2.2 | |||||
VLD = 4 | 2.3 | |||||
VLD = 5 | 2.24 | 2.4 | 2.6 | |||
VLD = 6 | 2.5 | |||||
VLD = 7 | 2.65 | |||||
VLD = 8 | 2.8 | |||||
VLD = 9 | 2.69 | 2.9 | 3.13 | |||
VLD = 10 | 3.05 | |||||
VLD = 11 | 3.2 | |||||
VLD = 12 | 3.35 | |||||
VLD = 13 | 3.24 | 3.5 | 3.76(1) | |||
VLD = 14 | 3.7(1) | |||||
VCC/dt ≤ 3 V/s (see Figure 5-12), external voltage applied on SVSIN | VLD = 15 | 1.1 | 1.2 | 1.3 | ||
ICC(SVS)(3) | VLD ≠ 0, VCC = 3 V | 12 | 17 | µA |