JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
PARAMETER | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fVLO | VLO frequency | –40°C to 85°C | 3 V | 4 | 12 | 22 | kHz |
dfVLO/dT | VLO frequency temperature drift(1) | –40°C to 85°C | 3 V | 0.5 | %/°C | ||
dfVLO/dVCC | VLO frequency supply voltage drift(2) | 25°C | 1.8 V to 3.6 V | 4 | %/V |