JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fXT2,HF0 | XT2 oscillator crystal frequency,
HF mode 0 |
XT2OFF = 0, XT2Sx = 0 | 1.8 V to 3.6 V | 0.4 | 1 | MHz | |
fXT2,HF1 | XT2 oscillator crystal frequency,
HF mode 1 |
XT2OFF = 0, XT2Sx = 1 | 1.8 V to 3.6 V | 1 | 4 | MHz | |
fXT2,HF2 | XT2 oscillator crystal frequency,
HF mode 2 |
XT2OFF = 0, XT2Sx = 2 | 1.8 V to 2.2 V | 2 | 10 | MHz | |
2.2 V to 3.0 V | 2 | 12 | |||||
3.0 V to 3.6 V | 2 | 16 | |||||
fXT2,HF,logic | XT2 oscillator logic-level
square-wave input frequency, HF mode |
XT2OFF = 0, XT2Sx = 3 | 1.8 V to 2.2 V | 0.4 | 10 | MHz | |
2.2 V to 3.0 V | 0.4 | 12 | |||||
3.0 V to 3.6 V | 0.4 | 16 | |||||
OAHF | Oscillation allowance for HF crystals (see Figure 5-15) | XT2OFF = 0, XT2Sx = 0
fXT2,HF = 1 MHz, CL,eff = 15 pF |
2700 | Ω | |||
XT2OFF = 0, XT2Sx = 1
fXT2,HF = 4 MHz, CL,eff = 15 pF |
800 | ||||||
XT2OFF = 0, XT2Sx = 2
fXT2,HF = 16 MHz, CL,eff = 15 pF |
300 | ||||||
CL,eff | Integrated effective load capacitance, HF mode(1) | XT2OFF = 0(2) | 1 | pF | |||
Duty cycle | XT2OFF = 0, Measured at
P1.0/SVSIN/TACLK/SMCLK/TA2, fXT2,HF = 10 MHz |
3 V | 40 | 50 | 60 | % | |
XT2OFF = 0, Measured at
P1.0/SVSIN/TACLK/SMCLK/TA2, fXT2,HF = 16 MHz |
40 | 50 | 60 | ||||
fFault,HF | Oscillator fault frequency (4) | XT2OFF = 0, XT2Sx = 3(3) | 3 V | 30 | 300 | kHz |