JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
PARAMETER | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSBW | Spy-Bi-Wire input frequency | 3 V | 0 | 20 | MHz | |
tSBW,Low | Spy-Bi-Wire low clock pulse duration | 3 V | 0.025 | 15 | µs | |
tSBW,En | Spy-Bi-Wire enable time (TEST high to acceptance of first clock edge(1)) | 3 V | 1 | µs | ||
tSBW,Ret | Spy-Bi-Wire return to normal operation time | 3 V | 15 | 100 | µs | |
fTCK | TCK input frequency(2) | 3 V | 0 | 10 | MHz | |
RInternal | Internal pulldown resistance on TEST | 3 V | 25 | 60 | 90 | kΩ |