JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
Figure 6-9 shows the port schematic. Table 6-13 summarizes the selection of the pin functions.
PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS / SIGNAL(1) | ||
---|---|---|---|---|---|
P1DIR.x | P1SEL.x | P1SEL2.x | |||
P1.1/TA1/SDCLK | 1 | P1.1 (I/O) | I: 0, O: 1 | 0 | X |
Timer_A3.CCI1A and CCI1B | 0 | 1 | 0 | ||
Timer_A3.TA1 | 1 | 1 | 0 | ||
SDCLK | 1 | 1 | 1 | ||
P1.2/TA0/SD0DO | 2 | P1.2 (I/O) | I: 0, O: 1 | 0 | X |
Timer_A3.CCI0A and CCI0B | 0 | 1 | 0 | ||
Timer_A3.TA0 | 1 | 1 | 0 | ||
SD0DO | 1 | 1 | 1 |