Designed for use with CC2560 TI Bluetooth® based solutions
Commercially licensed Mindtree™ Ethermind Bluetooth Stack for MSP430
Bluetooth v2.1 + enhanced data rate (EDR) compliant
Serial port profile (SPP)
Sample applications
Low supply voltage range: 3.6 V down to 1.8 V
Ultra-low power consumption
Active mode (AM): all system clocks active 230 µA/MHz at 8 MHz, 3 V, flash program execution (typical) 110 µA/MHz at 8 MHz, 3 V, RAM program execution (typical)
Standby mode (LPM3): real-time clock (RTC) with crystal, watchdog, and supply supervisor operational, full RAM retention, fast wakeup: 1.7 µA at 2.2 V, 2.1 µA at 3 V (typical) low-power oscillator (VLO), general-purpose counter, watchdog, and supply supervisor operational, full RAM retention, fast wakeup: 1.2 µA at 3 V (typical)
Off mode (LPM4): full RAM retention, supply supervisor operational, fast wakeup: 1.2 µA at 3 V (typical)
Shutdown mode (LPM4.5): 0.1 µA at 3 V (typical)
Wake up from standby mode in less than 5 µs
16-bit RISC architecture
Flexible power-management system
Fully integrated LDO with programmable regulated core supply voltage
Supply voltage supervision, monitoring, and brownout