JAJS263H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | I(OHmax) = –1 mA(1) | 2.2 V | VCC – 0.25 | VCC | V |
I(OHmax) = –6 mA(2) | VCC – 0.60 | VCC | ||||
I(OHmax) = 1 mA(1) | 3 V | VCC – 0.25 | VCC | |||
I(OHmax) = –6 mA(2) | VCC – 0.60 | VCC | ||||
VOL | Low-level output voltage | I(OLmax) = 1.5 mA(1) | 2.2 V | VSS | VSS + 0.25 | V |
I(OLmax) = 6 mA(2) | VSS | VSS + 0.6 | ||||
I(OLmax) = 1.5 mA(1) | 3 V | VSS | VSS + 0.25 | |||
I(OLmax) = 6 mA(2) | VSS | VSS + 0.6 |