JAJSJ40M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
IAM,1MHz | Active mode (AM) current (1 MHz) | fDCO = fMCLK = fSMCLK = 1 MHz, fACLK = 32768 Hz, Program executes in flash, BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 0 | –40°C to 85°C | 2.2 V | 365 | 395 | µA | |
105°C | 375 | 420 | ||||||
–40°C to 85°C | 3 V | 515 | 560 | |||||
105°C | 525 | 595 | ||||||
IAM,1MHz | Active mode (AM) current (1 MHz) | fDCO = fMCLK = fSMCLK = 1 MHz, fACLK = 32768 Hz, Program executes in RAM, BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 0 | –40°C to 85°C | 2.2 V | 330 | 370 | µA | |
105°C | 340 | 390 | ||||||
–40°C to 85°C | 3 V | 460 | 495 | |||||
105°C | 470 | 520 | ||||||
IAM,4kHz | Active mode (AM) current (4 kHz) | fMCLK = fSMCLK = fACLK = 32768 Hz/8 = 4096 Hz, fDCO = 0 Hz, Program executes in flash, SELMx = 11, SELS = 1, DIVMx = DIVSx = DIVAx = 11, CPUOFF = 0, SCG0 = 1, SCG1 = 0, OSCOFF = 0 | –40°C to 85°C | 2.2 V | 2.1 | 9 | µA | |
105°C | 2.2 V | 15 | 31 | |||||
–40°C to 85°C | 3 V | 3 | 11 | |||||
105°C | 3 V | 19 | 32 | |||||
IAM,100kHz | Active mode (AM) current (100 kHz) | fMCLK = fSMCLK = fDCO(0, 0) ≈ 100 kHz, fACLK = 0 Hz, Program executes in flash, RSELx = 0, DCOx = 0, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 1 | –40°C to 85°C | 2.2 V | 67 | 86 | µA | |
105°C | 2.2 V | 80 | 99 | |||||
–40°C to 85°C | 3 V | 84 | 107 | |||||
105°C | 3 V | 99 | 128 |