JAJSJ40M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC(start) | See Figure 8-9 | dVCC/dt ≤ 3 V/s | 0.7 × V(B_IT–) | V | |||
V(B_IT–) | See Figure 8-9, Figure 8-10, and Figure 8-11 | dVCC/dt ≤ 3 V/s | 1.71 | V | |||
Vhys(B_IT–) | See Figure 8-9 | dVCC/dt ≤ 3 V/s | 70 | 130 | 210 | mV | |
td(BOR) | See Figure 8-9 | 2000 | µs | ||||
t(reset) | Pulse duration needed at RST/NMI pin to accept reset internally | 2.2 V, 3 V | 2 | µs |