JAJSJ40M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
Figure 9-10 shows the port diagram. Table 9-19 summarizes the selection of the pin function.
PIN NAME (P4.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |
---|---|---|---|---|
P4DIR.x | P4SEL.x | |||
P4.0/TB0 | 0 | P4.0 (I/O) | 0 = Input 1 = Output |
0 |
Timer_B7.CCI0A and Timer_B7.CCI0B | 0 | 1 | ||
Timer_B7.TB0 | 1 | 1 | ||
P4.1/TB1 | 1 | P4.1 (I/O) | 0 = Input 1 = Output |
0 |
Timer_B7.CCI1A and Timer_B7.CCI1B | 0 | 1 | ||
Timer_B7.TB1 | 1 | 1 | ||
P4.2/TB2 | 2 | P4.2 (I/O) | 0 = Input 1 = Output |
0 |
Timer_B7.CCI2A and Timer_B7.CCI2B | 0 | 1 | ||
Timer_B7.TB2 | 1 | 1 | ||
P4.3/TB3 | 3 | P4.3 (I/O) | 0 = Input 1 = Output |
0 |
Timer_B7.CCI3A and Timer_B7.CCI3B | 0 | 1 | ||
Timer_B7.TB3 | 1 | 1 | ||
P4.4/TB4 | 4 | P4.4 (I/O) | 0 = Input 1 = Output |
0 |
Timer_B7.CCI4A and Timer_B7.CCI4B | 0 | 1 | ||
Timer_B7.TB4 | 1 | 1 | ||
P4.5/TB5 | 5 | P4.5 (I/O) | 0 = Input 1 = Output |
0 |
Timer_B7.CCI5A and Timer_B7.CCI5B | 0 | 1 | ||
Timer_B7.TB5 | 1 | 1 | ||
P4.6/TB6 | 6 | P4.6 (I/O) | 0 = Input 1 = Output |
0 |
Timer_B7.CCI6A and Timer_B7.CCI6B | 0 | 1 | ||
Timer_B7.TB6 | 1 | 1 | ||
P4.7/TBCLK | 7 | P4.7 (I/O) | 0 = Input 1 = Output |
0 |
Timer_B7.TBCLK | 0 | 1 |