JAJSJ40M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fTB | Timer_B clock frequency | Internal: SMCLK or ACLK, External: TBCLK or INCLK, Duty cycle = 50% ±10% | 2.2 V | 10 | MHz | ||
| 3 V | 16 | ||||||
| tTB,cap | Timer_B capture timing | TB0, TB1, TB2 | 2.2 V, 3 V | 20 | ns | ||