JAJSJ40M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
1-MHz tolerance over temperature | 0°C to 85°C | 3 V | –2.5% | ±0.5% | +2.5% | |||
8-MHz tolerance over temperature | 0°C to 85°C | 3 V | –2.5% | ±1.0% | +2.5% | |||
12-MHz tolerance over temperature | 0°C to 85°C | 3 V | –2.5% | ±1.0% | +2.5% | |||
16-MHz tolerance over temperature | 0°C to 85°C | 3 V | –3% | ±2.0% | +3% | |||
fCAL(1MHz) | 1-MHz calibration value | BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, Gating time: 5 ms | 0°C to 85°C | 2.2 V | 0.970 | 1 | 1.030 | MHz |
3 V | 0.975 | 1 | 1.025 | |||||
3.6 V | 0.970 | 1 | 1.030 | |||||
fCAL(8MHz) | 8-MHz calibration value | BCSCTL1 = CALBC1_8MHZ, DCOCTL = CALDCO_8MHZ, Gating time: 5 ms | 0°C to 85°C | 2.2 V | 7.760 | 8 | 8.40 | MHz |
3 V | 7.800 | 8 | 8.20 | |||||
3.6 V | 7.600 | 8 | 8.24 | |||||
fCAL(12MHz) | 12-MHz calibration value | BCSCTL1 = CALBC1_12MHZ, DCOCTL = CALDCO_12MHZ, Gating time: 5 ms | 0°C to 85°C | 2.2 V | 11.64 | 12 | 12.36 | MHz |
3 V | 11.64 | 12 | 12.36 | |||||
3.6 V | 11.64 | 12 | 12.36 | |||||
fCAL(16MHz) | 16-MHz calibration value | BCSCTL1 = CALBC1_16MHZ, DCOCTL = CALDCO_16MHZ, Gating time: 2 ms | 0°C to 85°C | 3 V | 15.52 | 16 | 16.48 | MHz |
3.6 V | 15.00 | 16 | 16.48 |