JAJSJ40M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
The interrupt vectors and the power up starting address are in the address range of 0FFFFh to 0FFC0h. The vector contains the 16-bit address of the appropriate interrupt handler instruction sequence.
If the reset vector (at address 0FFFEh) contains 0FFFFh (for example, flash is not programmed) the CPU enters LPM4 immediately after power up.
INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
---|---|---|---|---|
Power up External reset Watchdog Timer+ Flash key violation PC out of range(1) |
PORIFG RSTIFG WDTIFG KEYV See (2) |
Reset | 0FFFEh | 31, highest |
NMI Oscillator fault Flash memory access violation |
NMIIFG OFIFG ACCVIFG(2)(6) |
(Non)maskable, (Non)maskable, (Non)maskable |
0FFFCh | 30 |
Timer_B7 | TBCCR0 CCIFG(3) | Maskable | 0FFFAh | 29 |
Timer_B7 | TBCCR1 to TBCCR6 CCIFGs, TBIFG(2)(3) | Maskable | 0FFF8h | 28 |
Comparator_A+ | CAIFG | Maskable | 0FFF6h | 27 |
Watchdog Timer+ | WDTIFG | Maskable | 0FFF4h | 26 |
Timer_A3 | TACCR0 CCIFG(3) | Maskable | 0FFF2h | 25 |
Timer_A3 | TACCR1 CCIFG TACCR2 CCIFG(2)(3) |
Maskable | 0FFF0h | 24 |
USCI_A0 or USCI_B0 receive USCI_B0 I2C status |
UCA0RXIFG, UCB0RXIFG(2)(4) | Maskable | 0FFEEh | 23 |
USCI_A0 or USCI_B0 transmit USCI_B0 I2C receive or transmit |
UCA0TXIFG, UCB0TXIFG(2)(5) | Maskable | 0FFECh | 22 |
ADC12 | ADC12IFG(2)(3) | Maskable | 0FFEAh | 21 |
0FFE8h | 20 | |||
I/O port P2 (eight flags) | P2IFG.0 to P2IFG.7(2)(3) | Maskable | 0FFE6h | 19 |
I/O port P1 (eight flags) | P1IFG.0 to P1IFG.7(2)(3) | Maskable | 0FFE4h | 18 |
USCI_A1 or USCI_B1 receive USCI_B1 I2C status |
UCA1RXIFG, UCB1RXIFG(2)(4) | Maskable | 0FFE2h | 17 |
USCI_A1 or USCI_B1 transmit USCI_B1 I2C receive or transmit |
UCA1TXIFG, UCB1TXIFG(2)(5) | Maskable | 0FFE0h | 16 |
DMA | DMA0IFG, DMA1IFG, DMA2IFG(2)(3) | Maskable | 0FFDEh | 15 |
DAC12 | DAC12_0IFG, DAC12_1IFG(2)(3) | Maskable | 0FFDCh | 14 |
See (7)(8) | 0FFDAh to 0FFC0h | 15 to 0, lowest |