SLAS629B March 2009 – May 2020 MSP430F477 , MSP430F478 , MSP430F479
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INL | Integral nonlinearity(1) | VREF,DAC12 = 1.2 V or VREF,ext = 2.5 V
DAC12AMPx = 7, DAC12IR = 1 |
2.7 V | ±2.0 | ±8.0 | LSB | |
DNL | Differential nonlinearity(1) | VREF,ext = 1.2 V,
DAC12AMPx = 7, DAC12IR = 1 |
2.7 V | –1 | ±0.4 | ±1.3 | LSB |
VREF,ext = 2.5 V,
DAC12AMPx = 7, DAC12IR = 1 |
±0.4 | ±1.0 | |||||
VREF,DAC12 = 1.2 V,
DAC12AMPx = 7, DAC12IR = 1 |
±0.4 | ±1.0 | |||||
EO | Offset voltage without calibration(1)(2) | VREF,DAC12 = 1.2 V,
DAC12AMPx = 7, DAC12IR = 1 |
2.7 V | ±20 | mV | ||
Offset voltage with calibration(1)(2) | VREF,DAC12 = 1.2 V,
DAC12AMPx = 7, DAC12IR = 1 |
±2.5 | |||||
dE(O)/dT | Offset error temperature coefficient(1) | 2.7 V | ±30 | µV/°C | |||
EG | Gain error(1) | VREF,DAC12 = 1.2 V | 2.7 V | ±3.50 | %FSR | ||
dE(G)/dT | Gain temperature coefficient(1) | 2.7 V | 10 | ppm of FSR/°C | |||
tOffset_Cal | Time for offset calibration(3) | DAC12AMPx = 2 | 2.7 V | 100 | ms | ||
DAC12AMPx = 3, 5 | 32 | ||||||
DAC12AMPx = 4, 6, 7 | 6 |