SLAS629B March 2009 – May 2020 MSP430F477 , MSP430F478 , MSP430F479
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC(PGM/ERASE) | Program and erase supply voltage | 2.2 | 3.6 | V | |||
fFTG | Flash timing generator frequency | 257 | 476 | kHz | |||
IPGM | Supply current from DVCC during program | 2.5 V, 3.6 V | 3 | 5 | mA | ||
IERASE | Supply current from DVCC during erase | 2.5 V, 3.6 V | 3 | 7 | mA | ||
tCPT | Cumulative program time | (1) | 2.5 V, 3.6 V | 10 | ms | ||
tCMErase | Cumulative mass erase time | 2.5 V, 3.6 V | 200 | ms | |||
Program and erase endurance | 104 | 105 | cycles | ||||
tRetention | Data retention duration | TJ = 25°C | 100 | years | |||
tWord | Word or byte program time | (2) | 35 | tFTG | |||
tBlock, 0 | Block program time for 1st byte or word | 30 | |||||
tBlock, 1-63 | Block program time for each additional byte or word | 21 | |||||
tBlock, End | Block program end-sequence wait time | 6 | |||||
tMass Erase | Mass erase time | 5297 | |||||
tSeg Erase | Segment erase time | 4819 |