SLAS629B March 2009 – May 2020 MSP430F477 , MSP430F478 , MSP430F479
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fTCK | TCK input frequency | (1) | 2.2 V | 0 | 5 | MHz | |
3 V | 0 | 10 | |||||
RInternal | Internal pullup resistance on TMS, TCK, TDI/TCLK | (2) | 2.2 V, 3 V | 25 | 60 | 90 | kΩ |