6.3 Operating Modes
These devices have one active mode and five software-selectable low-power modes of operation. An interrupt event can wake up the device from any of the five low-power modes, service the request, and restore back to the low-power mode on return from the interrupt program.
The following six operating modes can be configured by software:
- Active mode (AM)
- Low-power mode 0 (LPM0)
- CPU is disabled
- ACLK and SMCLK remain active. MCLK is disabled
- FLL+ loop control remains active
- Low-power mode 1 (LPM1)
- CPU is disabled
- FLL+ loop control is disabled
- ACLK and SMCLK remain active. MCLK is disabled
- Low-power mode 2 (LPM2)
- CPU is disabled
- MCLK, FLL+ loop control and DCOCLK are disabled
- DCO DC generator remains enabled
- ACLK remains active
- Low-power mode 3 (LPM3)
- CPU is disabled
- MCLK, FLL+ loop control, and DCOCLK are disabled
- DCO DC generator is disabled
- ACLK remains active
- Low-power mode 4 (LPM4)
- CPU is disabled
- ACLK is disabled
- MCLK, FLL+ loop control, and DCOCLK are disabled
- DCO DC generator is disabled
- Crystal oscillator is stopped