SLAS629B March 2009 – May 2020 MSP430F477 , MSP430F478 , MSP430F479
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | During program execution (AVCC = DVCC1 = DVCC2 = VCC) | 1.8 | 3.6 | V | ||
During flash memory programming (AVCC = DVCC1 = DVCC2 = VCC) | 2.7 | 3.6 | |||||
VSS | Supply ground (AVSS = DVSS1 = DVSS2 = VSS) | 0 | 0 | V | |||
TA | Operating free-air temperature range | –40 | 85 | °C | |||
f(LFXT1) | LFXT1 crystal frequency(1) | LF selected, XTS_FLL = 0 | Watch crystal | 32.768 | kHz | ||
XT1 selected, XTS_FLL = 1 | Ceramic resonator | 0.45 | 6 | MHz | |||
XT1 selected, XTS_FLL = 1 | Crystal | 1 | 6 | ||||
f(XT2) | XT2 crystal frequency | Ceramic resonator | 0.45 | 8 | MHz | ||
Crystal | 1 | 8 | |||||
f(System) | Processor frequency (MCLK, SMCLK, ACLK) | VCC = 1.8 V | DC | 4.15 | MHz | ||
VCC = 2.5 V | DC | 8 |