SLAS629B March 2009 – May 2020 MSP430F477 , MSP430F478 , MSP430F479
PRODUCTION DATA.
The SFRs are in the lowest address space and are organized as byte mode registers. SFRs should be accessed with byte instructions.
Legend | |
rw | Bit can be read and written. |
rw-0, rw-1 | Bit can be read and written. It is Reset or Set by PUC. |
rw-(0), rw-(1) | Bit can be read and written. It is Reset or Set by POR. |
![]() |
SFR bit is not present in device |