JAJSFS9R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
PARAMETER | VCC | PMMCOREVx | –40°C | 25°C | 60°C | 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
ILPM0, 1MHz | Low-power mode 0 | 2.2 V | 0 | 82 | 90 | 85 | 90 | 87 | 95 | 85 | 100 | µA |
3 V | 3 | 88 | 100 | 85 | 100 | 90 | 104 | 88 | 104 | |||
ILPM2 | Low-power mode 2 | 2.2 V | 0 | 10 | 12.5 | 10 | 12 | 10 | 12.5 | 12.5 | 13 | µA |
3 V | 3 | 9 | 11.5 | 11 | 13 | 11 | 15 | 12 | 14 | |||
ILPM3, XT1LF | Low-power mode 3, crystal mode | 2.2 V | 0 | 1.7 | – | 1.8 | 2.0 | 2.5 | – | 3.5 | 6.0 | µA |
3 V | 2.0 | – | 2.0 | 2.2 | 3.0 | – | 3.7 | 6.0 | ||||
2.2 V | 1 | 1.8 | – | 1.9 | – | 2.5 | – | 4.0 | – | |||
3 V | 2.1 | – | 2.2 | – | 2.5 | – | 4.0 | – | ||||
2.2 V | 2 | 1.8 | – | 2.0 | – | 2.5 | – | 4.2 | – | |||
3 V | 2.0 | – | 2.2 | – | 2.8 | – | 4.2 | – | ||||
2.2 V | 3 | 1.9 | – | 2.0 | 2.5 | 2.9 | – | 4.8 | 6.5 | |||
3 V | 2.1 | – | 2.2 | 2.5 | 3.0 | – | 5.2 | 7.0 | ||||
ILPM3, VLO | Low-power mode 3, VLO mode | 2.2 V | 0 | 1.0 | – | 1.0 | 1.25 | 1.6 | – | 3.5 | 4.5 | µA |
3 V | 1.1 | – | 1.2 | 1.4 | 1.5 | – | 3.6 | 5.0 | ||||
2.2 V | 1 | 1.0 | – | 1.1 | – | 1.8 | – | 3.0 | – | |||
3 V | 1.3 | – | 1.1 | – | 2.0 | – | 3.2 | – | ||||
2.2 V | 2 | 1.1 | – | 1.1 | – | 1.8 | – | 3.1 | – | |||
3 V | 1.1 | – | 1.2 | – | 2.0 | – | 3.2 | – | ||||
2.2 V | 3 | 1.1 | – | 1.1 | 1.4 | 1.9 | – | 3.5 | 5.0 | |||
3 V | 1.1 | – | 1.2 | 1.5 | 2.1 | – | 4.0 | 5.2 | ||||
ILPM4 | Low-power mode 4 | 3 V | 0 | 0.8 | – | 0.9 | 1.3 | 1.4 | – | 3.5 | 4.7 | µA |
1 | 0.8 | – | 1.0 | – | 1.4 | – | 3.5 | – | ||||
2 | 0.8 | – | 1.0 | – | 1.5 | – | 3.6 | – | ||||
3 | 0.9 | – | 1.0 | 1.3 | 1.6 | – | 3.6 | 5.0 | ||||
ILPM4.5 | Low-power mode 4.5 | 2.2 V | x | 0.06 | – | 0.20 | 0.26 | 0.33 | – | 0.60 | 0.9 | µA |
3 V | x | 0.07 | – | 0.25 | 0.29 | 0.37 | – | 0.77 | 0.9 |