2 改訂履歴
Changes from June 29, 2016 to September 26, 2018
- Added Section 3.1, Related ProductsGo
- Removed D and E dimension lines on the YFF pinout (for the package dimesions with tolerances, see the Mechanical Data in Section 8)Go
- Added typical conditions statements at the beginning of Section 5, SpecificationsGo
- Changed the MIN value of the V(DVCC_BOR_hys) parameter from 60 mV to 50 mV in Section 5.26, PMM, Brownout Reset (BOR)Go
- Updated notes (1) and (2) and added note (3) in Section 5.32, Wake-up Times From Low-Power Modes and ResetGo
- Removed ADC10DIV from the formula for the TYP value in the second row of the tCONVERT parameter in Section 5.42, 10-Bit ADC, Timing Parameters (removed because ADC10CLK is after division)Go
- Renamed FCTL4.MGR0 and MGR1 in Section 5.47, Flash Memory, to be consistent with header filesGo
- Throughout document, changed all instances of "bootstrap loader" to "bootloader"Go
- 従来の「開発ツールのサポート」セクションをSection 7.3「ツールとソフトウェア」セクションに置き換えGo
- Section 7.4「ドキュメントのサポート」に内容を追加Go