JAJSG79H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VIO(2) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
t(int) | External interrupt timing(1) | External trigger pulse duration to set interrupt flag,
VCC = 1.8 V or 3.0 V |
1.62 V to 1.98 V | 20 | ns |