JAJSG79H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
fPx.y | Port output frequency (with load) | (1)(2) | VCC = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V,
PMMCOREVx = 3 |
25 | |||||
fPort_CLK | Clock output frequency | ACLK, SMCLK, or MCLK,
CL = 20 pF(2) |
VCC = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V,
PMMCOREVx = 3 |
25 |