JAJSG79H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VeREF+ | Positive external reference voltage input | VeREF+ > VeREF–(2) | 1.4 | AVCC | V | |
VeREF– | Negative external reference voltage input | VeREF+ > VeREF–(3) | 0 | 1.2 | V | |
(VeREF+ –
VeREF–) |
Differential external reference voltage input | VeREF+ > VeREF–(4) | 1.4 | AVCC | V | |
IVeREF+,
IVeREF– |
Static input current | 1.4 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V,
fADC10CLK = 5 MHz, ADC10SHTx = 0x0001, Conversion rate = 200 ksps |
2.2 V, 3 V | –26 | 26 | µA |
1.4 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V,
fADC10CLK = 5 MHZ, ADC10SHTX = 0x1000, Conversion rate = 20 ksps |
2.2 V, 3 V | –1 | 1 | |||
CVREF+, CVREF- | Capacitance at VeREF+ or VeREF- terminal | (5) | 10 | µF |