JAJSG79H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
PARAMETER | VCC | VIO | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fSBW | Spy-Bi-Wire input frequency | 2.2 V, 3 V | 1.62 V to 1.98 V | 0 | 20 | MHz | |
tSBW,Low | Spy-Bi-Wire low clock pulse duration | 2.2 V, 3 V | 1.62 V to 1.98 V | 0.025 | 15 | µs | |
tSBW, En | Spy-Bi-Wire enable time (TEST high to acceptance of first clock edge)(1) | 2.2 V, 3 V | 1.62 V to 1.98 V | 1 | µs | ||
tSBW,Rst | Spy-Bi-Wire return to normal operation time | 2.2 V, 3 V | 1.62 V to 1.98 V | 15 | 100 | µs | |
fTCK | TCK input frequency for 4-wire JTAG(2) | 2.2 V | 1.62 V to 1.98 V | 0 | 5 | MHz | |
3 V | 1.62 V to 1.98 V | 0 | 10 | ||||
Rinternal | Internal pulldown resistance on TEST | 2.2 V, 3 V | 1.62 V to 1.98 V | 45 | 60 | 80 | kΩ |