JAJSG79H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
PARAMETER | VCC | VIO | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tSU, BSLEN | Setup time BSLEN to RST/NMI(1) | 2.2 V, 3 V | 1.62 V to 1.98 V | 100 | ns | |
tHO, BSLEN | Hold time BSLEN to RST/NMI(2) | 2.2 V, 3 V | 1.62 V to 1.98 V | 350 | µs |