JAJSG79H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | VIO | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fUSCI | USCI input clock frequency | SMCLK or ACLK,
Duty cycle = 50% ±10% |
fSYSTEM | MHz | |||
tSU,MI | SOMI input data setup time | PMMCOREV = 0 | 1.8 V | 1.62 V to 1.80 V | 55 | ns | |
3.0 V | 1.62 V to 1.98 V | 55 | |||||
PMMCOREV = 3 | 2.4 V | 1.62 V to 1.98 V | 35 | ||||
3.0 V | 1.62 V to 1.98 V | 35 | |||||
tHD,MI | SOMI input data hold time | PMMCOREV = 0 | 1.8 V | 1.62 V to 1.80 V | 0 | ns | |
3.0 V | 1.62 V to 1.98 V | 0 | |||||
PMMCOREV = 3 | 2.4 V | 1.62 V to 1.98 V | 0 | ||||
3.0 V | 1.62 V to 1.98 V | 0 | |||||
tVALID,MO | SIMO output data valid time(2) | UCLK edge to SIMO valid,
CL = 20 pF, PMMCOREV = 0 |
1.8 V | 1.62 V to 1.80 V | 20 | ns | |
3.0 V | 1.62 V to 1.98 V | 20 | |||||
UCLK edge to SIMO valid,
CL = 20 pF, PMMCOREV = 3 |
2.4 V | 1.62 V to 1.98 V | 16 | ||||
3.0 V | 1.62 V to 1.98 V | 16 | |||||
tHD,MO | SIMO output data hold time(3) | CL = 20 pF,
PMMCOREV = 0 |
1.8 V | 1.62 V to 1.80 V | –10 | ns | |
3.0 V | 1.62 V to 1.98 V | –10 | |||||
CL = 20 pF,
PMMCOREV = 3 |
2.4 V | 1.62 V to 1.98 V | –10 | ||||
3.0 V | 1.62 V to 1.98 V | –10 |