JAJSG79H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | VIO | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
fTA | Timer_A input clock frequency | Internal: SMCLK or ACLK,
External: TACLK, Duty cycle = 50% ±10% |
1.8 V | 1.62 V to 1.8 V | 25 | MHz | ||
3.0 V | 1.62 V to 1.98 V | 25 | ||||||
tTA,cap | Timer_A capture timing(1) | All capture inputs,
Minimum pulse duration required for capture |
1.8 V | 1.62 V to 1.8 V | 20 | ns | ||
3.0 V | 1.62 V to 1.98 V | 20 |