JAJSG87B September 2013 – September 2018 MSP430F5232 , MSP430F5234 , MSP430F5237 , MSP430F5239 , MSP430F5242 , MSP430F5244 , MSP430F5247 , MSP430F5249
PRODUCTION DATA.
TI MSPファミリの超低消費電力マイクロコントローラは複数のデバイスで構成され、それぞれが各種のアプリケーションを対象とする異なるペリフェラルを搭載しています。アーキテクチャに多様な低消費電力モードを組み合わせ、携帯型測定機器で長いバッテリ駆動時間を実現するように最適化しています。強力な16ビットRISC CPU、16ビット・レジスタ、および定数ジェネレータが搭載されているため、最高水準のコード効率を実現できます。デジタル制御発振器(DCO)により、低消費電力モードからアクティブ・モードへ3.5µs (標準値)でウェークアップできます。
MSP430F524xシリーズは、4つの16ビット・タイマ、高性能の10ビットADC、2つのUSCI、ハードウェア乗算器、DMA、コンパレータ、アラーム機能付きのRTCモジュールを搭載した構成のマイクロコントローラです。
MSP430F523xシリーズのマイクロコントローラには、MSP430F524xシリーズのペリフェラルのうち、ADC以外のすべてが含まれています。
モジュールの完全な説明については、『MSP430FR5xxおよびMSP430FR6xxファミリ ユーザー・ガイド』を参照してください。
型番 | パッケージ | 本体サイズ(2) |
---|---|---|
MSP430F5249IRGC | VQFN (64) | 9mm×9mm |
MSP430F5249IZQE | BGA (80) | 5mm×5mm |
MSP430F5244IRGZ | VQFN (48) | 7mm×7mm |
RGCおよびZQEパッケージのMSP430F5249およびMSP430F5247デバイスの機能ブロック図を、Figure 1-1に示します。
RGZパッケージのMSP430F5244およびMSP430F5242デバイスの機能ブロック図を、Figure 1-2に示します。
RGC/ZQEパッケージのMSP430F5239およびMSP430F5237デバイスの機能ブロック図を、Figure 1-3に示します。
RGZパッケージのMSP430F5234およびMSP430F5232デバイスの機能ブロック図を、Figure 1-4に示します。
Changes from November 26, 2015 to September 27, 2018
Table 3-1 summarizes the available family members.
DEVICE | FLASH
(KB) |
SRAM (KB) | Timer_A(3) | Timer_B(4) | USCI | ADC10_A
(Ch) |
Comp_B
(Ch) |
I/Os | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|---|
CHANNEL A:
UART, IrDA, SPI |
CHANNEL B:
SPI, I2C |
|||||||||
MSP430F5249 | 128 | 8 | 5, 3, 3 | 7 | 2 | 2 | 10 ext, 2 int | 8 | 53 | 64 RGC
80 ZQE |
MSP430F5247 | 64 | 8 | 5, 3, 3 | 7 | 2 | 2 | 10 ext, 2 int | 8 | 53 | 64 RGC
80 ZQE |
MSP430F5244 | 128 | 8 | 5, 3, 3 | 7 | 2 | 2 | 8 ext, 2 int | 6 | 37 | 48 RGZ |
MSP430F5242 | 64 | 8 | 5, 3, 3 | 7 | 2 | 2 | 8 ext, 2 int | 6 | 37 | 48 RGZ |
MSP430F5239 | 128 | 8 | 5, 3, 3 | 7 | 2 | 2 | - | 8 | 53 | 64 RGC
80 ZQE |
MSP430F5237 | 64 | 8 | 5, 3, 3 | 7 | 2 | 2 | - | 8 | 53 | 64 RGC
80 ZQE |
MSP430F5234 | 128 | 8 | 5, 3, 3 | 7 | 2 | 2 | - | 6 | 37 | 48 RGZ |
MSP430F5232 | 64 | 8 | 5, 3, 3 | 7 | 2 | 2 | - | 6 | 37 | 48 RGZ |
For information about other devices in this family of products or related products, see the following links.
TI's low-power and high-performance MCUs, with wired and wireless connectivity options, are optimized for a broad range of applications.
One platform. One ecosystem. Endless possibilities. Enabling the connected world with innovations in ultra-low-power microcontrollers with advanced peripherals for precise sensing and measurement.
Review products that are frequently purchased or used in conjunction with this product.
Find reference designs that leverage the best in TI technology to solve your system-level challenges.