JAJSG87B September 2013 – September 2018 MSP430F5232 , MSP430F5234 , MSP430F5237 , MSP430F5239 , MSP430F5242 , MSP430F5244 , MSP430F5247 , MSP430F5249
PRODUCTION DATA.
TB0 is a 16-bit timer/counter (Timer_B type) with seven capture/compare registers. TB0 can support multiple captures and compares, PWM outputs, and interval timing (see Table 6-13). TB0 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||
---|---|---|---|---|---|---|---|---|
RGC, ZQE | RGZ | RGC, ZQE | RGZ | |||||
(1) | (1) | TB0CLK | TBCLK | Timer | NA | NA | ||
ACLK (internal) | ACLK | |||||||
SMCLK (internal) | SMCLK | |||||||
(1) | (1) | TB0CLK | TBCLK | |||||
49, B8(9)-P7.0(1) | (1) | TB0.0 | CCI0A | CCR0 | TB0 | TB0.0 | 49, B8(9)-P7.0(1) | (1) |
49, B8(9)-P7.0(1) | (1) | TB0.0 | CCI0B | ADC10 (internal)
ADC10SHSx = {2} |
ADC10 (internal)
ADC10SHSx = {2} |
|||
DVSS | GND | |||||||
DVCC | VCC | |||||||
50, A9-P7.1(1) | (1) | TB0.1 | CCI1A | CCR1 | TB1 | TB0.1 | 50, A9-P7.1(1) | (1) |
CBOUT (internal) | CCI1B | ADC10 (internal)
ADC10SHSx = {3} |
ADC10 (internal)
ADC10SHSx = {3} |
|||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
51, B7-P7.2(1) | (1) | TB0.2 | CCI2A | CCR2 | TB2 | TB0.2 | 51, B7-P7.2(1) | (1) |
51, B7-P7.2(1) | (1) | TB0.2 | CCI2B | |||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
52, A8-P7.3(1) | (1) | TB0.3 | CCI3A | CCR3 | TB3 | TB0.3 | 52, A8-P7.3(1) | (1) |
52, A8-P7.3(1) | (1) | TB0.3 | CCI3B | |||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
53, A7-P7.4(1) | (1) | TB0.4 | CCI4A | CCR4 | TB4 | TB0.4 | 53, A7-P7.4(1) | (1) |
53, A7-P7.4(1) | (1) | TB0.4 | CCI4B | |||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
54, A6-P7.5(1) | (1) | TB0.5 | CCI5A | CCR5 | TB5 | TB0.5 | 54, A6-P7.5(1) | (1) |
54, A6-P7.5(1) | (1) | TB0.5 | CCI5B | |||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
(1) | (1) | TB0.6 | CCI6A | CCR6 | TB6 | TB0.6 | (1) | (1) |
ACLK (internal) | CCI6B | |||||||
DVSS | GND | |||||||
DVCC | VCC |