JAJSG72F September 2010 – September 2018 MSP430F5304 , MSP430F5308 , MSP430F5309 , MSP430F5310
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage during program execution and flash programming (AVCC = DVCC1 = DVCC2 = VCC)(1)(2) | PMMCOREVx = 0 | 1.8 | 3.6 | V | |
PMMCOREVx = 0, 1 | 2.0 | 3.6 | ||||
PMMCOREVx = 0, 1, 2 | 2.2 | 3.6 | ||||
PMMCOREVx = 0, 1, 2, 3 | 2.4 | 3.6 | ||||
VSS | Supply voltage (AVSS = DVSS1/2 = DVSS) | 0 | V | |||
TA | Operating free-air temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 85 | °C | ||
CVCORE | Capacitor at VCORE(3) | 470 | nF | |||
CDVCC/ CVCORE | Capacitor ratio of DVCC to VCORE | 10 | ||||
fSYSTEM | Processor frequency (maximum MCLK frequency) (4) (see Figure 5-1) | PMMCOREVx = 0,
1.8 V ≤ VCC ≤ 3.6 V (default condition) |
0 | 8.0 | MHz | |
PMMCOREVx = 1,
2.0 V ≤ VCC ≤ 3.6 V |
0 | 12.0 | ||||
PMMCOREVx = 2,
2.2 V ≤ VCC ≤ 3.6 V |
0 | 20.0 | ||||
PMMCOREVx = 3,
2.4 V ≤ VCC ≤ 3.6 V |
0 | 25.0 |