JAJSG72F September 2010 – September 2018 MSP430F5304 , MSP430F5308 , MSP430F5309 , MSP430F5310
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
fPx.y | Port output frequency (with load) | See (1)(2) | VCC = 1.8 V
PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V
PMMCOREVx = 3 |
25 | |||||
fPort_CLK | Clock output frequency | ACLK, SMCLK, MCLK,
CL = 20 pF (2) |
VCC = 1.8 V
PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V
PMMCOREVx = 3 |
25 |