JAJSG73F August 2010 – September 2019 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA.
TA2 is a 16-bit timer/counter (Timer_A type) with three capture/compares. TA2 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-12). TA2 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compares.
INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||
---|---|---|---|---|---|---|---|---|
RGC, ZQE | PN | RGC, ZQE | PN | |||||
28, J6-P2.2 | 31-P2.2 | TA2CLK | TACLK | Timer | NA | NA | ||
ACLK (internal) | ACLK | |||||||
SMCLK (internal) | SMCLK | |||||||
28, J6-P2.2 | 31-P2.2 | TA2CLK | TACLK | |||||
29, H6-P2.3 | 32-P2.3 | TA2.0 | CCI0A | CCR0 | TA0 | TA2.0 | 29, H6-P2.3 | 32-P2.3 |
DVSS | CCI0B | |||||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
30, J7-P2.4 | 33-P2.4 | TA2.1 | CCI1A | CCR1 | TA1 | TA2.1 | 30, J7-P2.4 | 33-P2.4 |
CBOUT (internal) | CCI1B | |||||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
31, J8-P2.5 | 34-P2.5 | TA2.2 | CCI2A | CCR2 | TA2 | TA2.2 | 31, J8-P2.5 | 34-P2.5 |
ACLK (internal) | CCI2B | |||||||
DVSS | GND | |||||||
DVCC | VCC |