JAJSG47F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tWAKE-UP-FAST | Wake-up time from LPM2, LPM3, or LPM4 to active mode(1) | PMMCOREV = SVSMLRRL = n (where n = 0, 1, 2, or 3), SVSLFP = 1 | fMCLK ≥ 4 MHz | 3 | 6.5 | µs | |
1 MHz < fMCLK < 4 MHz | 4 | 8.0 | |||||
tWAKE-UP-SLOW | Wake-up time from LPM2, LPM3, or LPM4 to active mode(2)(3) | PMMCOREV = SVSMLRRL = n (where n = 0, 1, 2, or 3), SVSLFP = 0 | 150 | 165 | µs | ||
tWAKE-UP-LPM5 | Wake-up time from LPM3.5 or LPM4.5 to active mode(4) | 2 | 3 | ms | |||
tWAKE-UP-RESET | Wake-up time from RST or BOR event to active mode(4) | 2 | 3 | ms |