JAJSG47F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
EI | Integral linearity error(2) | 1.4 V ≤ dVREF ≤ 1.6 V(1) | 2.2 V, 3 V | ±2 | LSB | ||
1.6 V < dVREF (1) | ±1.7 | ||||||
ED | Differential linearity error(2) | See (1) | 2.2 V, 3 V | ±1 | LSB | ||
EO | Offset error(3) | dVREF ≤ 2.2 V(1) | 2.2 V, 3 V | ±3 | ±5.6 | LSB | |
dVREF > 2.2 V(1) | 2.2 V, 3 V | ±1.5 | ±3.5 | ||||
EG | Gain error(3) | See (1) | 2.2 V, 3 V | ±1 | ±2.5 | LSB | |
ET | Total unadjusted error | dVREF ≤ 2.2 V(1) | 2.2 V, 3 V | ±3.5 | ±7.1 | LSB | |
dVREF > 2.2 V(1) | 2.2 V, 3 V | ±2 | ±5 |