JAJSG78F July 2011 – September 2018 MSP430F5340 , MSP430F5341 , MSP430F5342
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCORE3(AM) | Core voltage, active mode, PMMCOREV = 3 | 2.4 V ≤ DVCC ≤ 3.6 V | 1.90 | V | ||
VCORE2(AM) | Core voltage, active mode, PMMCOREV = 2 | 2.2 V ≤ DVCC ≤ 3.6 V | 1.80 | V | ||
VCORE1(AM) | Core voltage, active mode, PMMCOREV = 1 | 2.0 V ≤ DVCC ≤ 3.6 V | 1.60 | V | ||
VCORE0(AM) | Core voltage, active mode, PMMCOREV = 0 | 1.8 V ≤ DVCC ≤ 3.6 V | 1.40 | V | ||
VCORE3(LPM) | Core voltage, low-current mode, PMMCOREV = 3 | 2.4 V ≤ DVCC ≤ 3.6 V | 1.94 | V | ||
VCORE2(LPM) | Core voltage, low-current mode, PMMCOREV = 2 | 2.2 V ≤ DVCC ≤ 3.6 V | 1.84 | V | ||
VCORE1(LPM) | Core voltage, low-current mode, PMMCOREV = 1 | 2.0 V ≤ DVCC ≤ 3.6 V | 1.64 | V | ||
VCORE0(LPM) | Core voltage, low-current mode, PMMCOREV = 0 | 1.8 V ≤ DVCC ≤ 3.6 V | 1.44 | V |