JAJSG78F July 2011 – September 2018 MSP430F5340 , MSP430F5341 , MSP430F5342
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tSTE,LEAD | STE lead time, STE low to clock | PMMCOREV = 0 | 1.8 V | 11 | ns | |
3 V | 8 | |||||
PMMCOREV = 3 | 2.4 V | 7 | ||||
3 V | 6 | |||||
tSTE,LAG | STE lag time, last clock to STE high | PMMCOREV = 0 | 1.8 V | 3 | ns | |
3 V | 3 | |||||
PMMCOREV = 3 | 2.4 V | 3 | ||||
3 V | 3 | |||||
tSTE,ACC | STE access time, STE low to SOMI data out | PMMCOREV = 0 | 1.8 V | 66 | ns | |
3 V | 50 | |||||
PMMCOREV = 3 | 2.4 V | 36 | ||||
3 V | 30 | |||||
tSTE,DIS | STE disable time, STE high to SOMI high impedance | PMMCOREV = 0 | 1.8 V | 30 | ns | |
3 V | 23 | |||||
PMMCOREV = 3 | 2.4 V | 16 | ||||
3 V | 13 | |||||
tSU,SI | SIMO input data setup time | PMMCOREV = 0 | 1.8 V | 5 | ns | |
3 V | 5 | |||||
PMMCOREV = 3 | 2.4 V | 2 | ||||
3 V | 2 | |||||
tHD,SI | SIMO input data hold time | PMMCOREV = 0 | 1.8 V | 5 | ns | |
3 V | 5 | |||||
PMMCOREV = 3 | 2.4 V | 5 | ||||
3 V | 5 | |||||
tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid,
CL = 20 pF, PMMCOREV = 0 |
1.8 V | 76 | ns | |
3 V | 60 | |||||
UCLK edge to SOMI valid,
CL = 20 pF, PMMCOREV = 3 |
2.4 V | 44 | ||||
3 V | 40 | |||||
tHD,SO | SOMI output data hold time(3) | CL = 20 pF, PMMCOREV = 0 | 1.8 V | 18 | ns | |
3 V | 12 | |||||
CL = 20 pF, PMMCOREV = 3 | 2.4 V | 10 | ||||
3 V | 8 |