JAJSG78F July 2011 – September 2018 MSP430F5340 , MSP430F5341 , MSP430F5342
PRODUCTION DATA.
TA1 is a 16-bit timer/counter (Timer_A type) with three capture/compare registers. TA1 can support multiple captures or compares, PWM outputs, and interval timing (see Table 6-11). TA1 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER |
---|---|---|---|---|---|---|
19-P1.6 | TA1CLK | TACLK | Timer | N/A | N/A | |
ACLK (internal) | ACLK | |||||
SMCLK (internal) | SMCLK | |||||
19-P1.6 | TA1CLK | TACLK | ||||
20-P1.7 | TA1.0 | CCI0A | CCR0 | TA0 | TA1.0 | 20-P1.7 |
DVSS | CCI0B | |||||
DVSS | GND | |||||
DVCC | VCC | |||||
Not available | TA1.1 | CCI1A | CCR1 | TA1 | TA1.1 | Not available |
CBOUT (internal) | CCI1B | |||||
DVSS | GND | |||||
DVCC | VCC | |||||
Not available | TA1.2 | CCI2A | CCR2 | TA2 | TA1.2 | Not available |
ACLK (internal) | CCI2B | |||||
DVSS | GND | |||||
DVCC | VCC |