6.9.19 Embedded Emulation Module (EEM)
The EEM supports real-time in-system debugging. The L version of the EEM has the following features:
- Eight hardware triggers or breakpoints on memory access
- Two hardware trigger or breakpoint on CPU register write access
- Up to 10 hardware triggers can be combined to form complex triggers or breakpoints
- Two cycle counters
- Sequencer
- State storage
- Clock control on module level