2 改訂履歴
Changes from October 1, 2013 to September 26, 2018
- 全体を通してドキュメントのフォーマットと構成を変更、セクションの番号追加も含むGo
- 「製品情報」表を追加Go
- 機能ブロック図をSection 1.4に移動Go
- Added Section 3.1, Related ProductsGo
- Added typical conditions statements at the beginning of Section 5, SpecificationsGo
- Added Section 5.2, ESD RatingsGo
- Added note to CVCORE in Section 5.3, Recommended Operating ConditionsGo
- Moved Section 5.6, Thermal Resistance CharacteristicsGo
- Changed the TYP value of the CL,eff parameter with Test Conditions of "XTS = 0, XCAPx = 0" from 2 pF to 1 pF in Section 5.15, Crystal Oscillator, XT1, Low-Frequency ModeGo
- Changed the MIN value of V(DVCC_BOR_hys) from 60 mV to 50 mV in Section 5.20, PMM, Brownout Reset (BOR)Go
- Updated notes (1) and (2) and added note (3) in Section 5.26, Wake-up Times From Low-Power Modes and ResetGo
- Removed ADC12DIV from the formula for the TYP value in the second row of the tCONVERT parameter in Section 5.36, 12-Bit ADC, Timing Parameters, because ADC12CLK is after divisionGo
- Added second row for the tEN_CMP parameter with Test Conditions of "CBPWRMD = 10" and MAX value of 100 µs and removed option for "CBPWRMD = 10" from first row of Test Conditions in Section 5.42, Comparator_BGo
- Changed all instances of "bootstrap loader" to "bootloader" throughout documentGo
- Section 7を追加して、「ツールのサポート」、「デバイスの項目表記」、「静電気放電に関する注意事項」、「商標」セクションをそこに移動Go
- 従来の「ツールのサポート」をSection 7.3「ツールとソフトウェア」に置き換えGo
- Section 8「メカニカル、パッケージ、および注文情報」を追加Go