2 改訂履歴
Changes from August 26, 2014 to September 20, 2018
- Added Section 3.1, Related ProductsGo
- Added typical conditions statements at the beginning of Section 5, SpecificationsGo
- Moved Tstg to Section 5.1, Absolute Maximum RatingsGo
- Added Section 5.2, ESD RatingsGo
- Updated notes (1) and (2) and added note (3) in Section 5.27,Wake-up Times From Low-Power Modes and ResetGo
- Removed ADC12DIV from the formula for the TYP value in the second row of the tCONVERT parameter in Section 5.39, 12-Bit ADC, Timing Parameters, because ADC12CLK is after divisionGo
- Throughout document, changed all instances of "bootstrap loader" to "bootloader"Go
- Corrected spelling of NMIIFG in Table 6-6, System Module Interrupt Vector RegistersGo
- 従来の「ツールのサポート」をSection 7.3「ツールとソフトウェア」に置き換えGo
- Section 7.4「ドキュメントのサポート」に内容を追加Go