JAJSG69H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
Figure 9-20 shows the port diagram. Table 9-58 summarizes the selection of the pin functions.
PIN NAME (PJ.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) |
---|---|---|---|
PJDIR.x | |||
PJ.0/TDO | 0 | PJ.0 (I/O)(2) | I: 0; O: 1 |
TDO(3) | X | ||
PJ.1/TDI/TCLK | 1 | PJ.1 (I/O)(2) | I: 0; O: 1 |
TDI/TCLK(3) (4) | X | ||
PJ.2/TMS | 2 | PJ.2 (I/O)(2) | I: 0; O: 1 |
TMS(3) (4) | X | ||
PJ.3/TCK | 3 | PJ.3 (I/O)(2) | I: 0; O: 1 |
TCK(3) (4) | X |