JAJSG53F August 2009 – September 2018 MSP430F5418 , MSP430F5419 , MSP430F5435 , MSP430F5436 , MSP430F5437 , MSP430F5438
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IDVCC.HF | XT1 oscillator crystal current HF mode | fOSC = 4 MHz,
XTS = 1, XOSCOFF = 0, XT1BYPASS = 0, XT1DRIVEx = 0, TA = 25°C |
3.0 V | 200 | µA | ||
fOSC = 12 MHz,
XTS = 1, XOSCOFF = 0, XT1BYPASS = 0, XT1DRIVEx = 1, TA = 25°C |
260 | ||||||
fOSC = 20 MHz,
XTS = 1, XOSCOFF = 0, XT1BYPASS = 0, XT1DRIVEx = 2, TA = 25°C |
325 | ||||||
fOSC = 32 MHz,
XTS = 1, XOSCOFF = 0, XT1BYPASS = 0, XT1DRIVEx = 3, TA = 25°C |
450 | ||||||
fXT1,HF0 | XT1 oscillator crystal frequency, HF mode 0 | XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 0(7) |
4 | 8 | MHz | ||
fXT1,HF1 | XT1 oscillator crystal frequency, HF mode 1 | XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 1(7) |
8 | 16 | MHz | ||
fXT1,HF2 | XT1 oscillator crystal frequency, HF mode 2 | XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 2(7) |
16 | 24 | MHz | ||
fXT1,HF3 | XT1 oscillator crystal frequency, HF mode 3 | XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 3(7) |
24 | 32 | MHz | ||
fXT1,HF,SW | XT1 oscillator logic-level square-wave input frequency, HF mode, bypass mode | XTS = 1,
XT1BYPASS = 1(6)(7) |
1.5 | 32 | MHz | ||
OAHF | Oscillation allowance for HF crystals(8) | XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 0, fXT1,HF = 6 MHz, CL,eff = 15 pF |
450 | Ω | |||
XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 1, fXT1,HF = 12 MHz, CL,eff = 15 pF |
320 | ||||||
XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 2, fXT1,HF = 20 MHz, CL,eff = 15 pF |
200 | ||||||
XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 3, fXT1,HF = 32 MHz, CL,eff = 15 pF |
200 | ||||||
tSTART,HF | Start-up time, HF mode | fOSC = 6 MHz, XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 0, TA = 25°C, CL,eff = 15 pF |
3.0 V | 0.5 | ms | ||
fOSC = 20 MHz, XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 2, TA = 25°C, CL,eff = 15 pF |
0.3 | ||||||
CL,eff | Integrated effective load capacitance, HF mode(1)(2) | XTS = 1 | 1 | pF | |||
Duty cycle, HF mode | XTS = 1, Measured at ACLK,
fXT1,HF2 = 20 MHz |
40% | 50% | 60% | |||
fFault,HF | Oscillator fault frequency, HF mode(4) | XTS = 1(3) | 30 | 300 | kHz |