JAJSG53F August 2009 – September 2018 MSP430F5418 , MSP430F5419 , MSP430F5435 , MSP430F5436 , MSP430F5437 , MSP430F5438
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(DVCC_BOR_IT–) | BORH on voltage, DVCC falling level | | dDVCC/dt | < 3 V/s | 1.55 | V | ||
V(DVCC_BOR_IT+) | BORH off voltage, DVCC rising level | | dDVCC/dt | < 3 V/s | 0.80 | 1.30 | 1.65 | V |
V(DVCC_BOR_hys) | BORH hysteresis | 100 | 250 | mV | ||
V(VCORE_BOR_IT–) | BORL on voltage, VCORE falling level | DVCC = 1.8 V to 3.6 V | 0.69 | 0.83 | V | |
V(VCORE_BOR_IT+) | BORL off voltage, VCORE rising level | DVCC = 1.8 V to 3.6 V | 0.83 | 1.05 | V | |
V(VCORE_BOR_hys) | BORL hysteresis | 70 | 200 | mV | ||
tRESET | Pulse duration required at RST/NMI pin to accept a reset | 2 | µs |