JAJSG53F August 2009 – September 2018 MSP430F5418 , MSP430F5419 , MSP430F5435 , MSP430F5436 , MSP430F5437 , MSP430F5438
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tSTE,LEAD | STE lead time, STE low to clock | 2.2 V, 3 V | 40 | ns | |||
tSTE,LAG | STE lag time, Last clock to STE high | 2.2 V, 3 V | 10 | ns | |||
tSTE,ACC | STE access time, STE low to SOMI data out | 2.2 V, 3 V | 40 | ns | |||
tSTE,DIS | STE disable time, STE high to SOMI high impedance | 2.2 V, 3 V | 40 | ns | |||
tSU,SI | SIMO input data setup time | 2.2 V | 20 | ns | |||
3 V | 15 | ||||||
tHD,SI | SIMO input data hold time | 2.2 V | 10 | ns | |||
3 V | 10 | ||||||
tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid,
CL = 20 pF |
2.2 V | 62 | ns | ||
3 V | 50 | ||||||
tHD,SO | SOMI output data hold time(3) | CL = 20 pF | 2.2 V | 0 | ns | ||
3 V | 0 |