JAJSG53F August 2009 – September 2018 MSP430F5418 , MSP430F5419 , MSP430F5435 , MSP430F5436 , MSP430F5437 , MSP430F5438
PRODUCTION DATA.
TB0 is a 16-bit timer/counter (Timer_B type) with seven capture/compare registers. TB0 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-10). TB0 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||
---|---|---|---|---|---|---|---|---|
PZ | PN | PZ | PN | |||||
50-P4.7 | 53-P4.7 | TB0CLK | TBCLK | Timer | N/A | N/A | ||
ACLK | ACLK | |||||||
SMCLK | SMCLK | |||||||
50-P4.7 | 53-P4.7 | TB0CLK | TBCLK | |||||
43-P4.0 | 43-P4.0 | TB0.0 | CCI0A | CCR0 | TB0 | TB0.0 | 43-P4.0 | 43-P4.0 |
43-P4.0 | 43-P4.0 | TB0.0 | CCI0B | ADC12 (internal)
ADC12SHSx = {2} |
ADC12 (internal)
ADC12SHSx = {2} |
|||
DVSS | GND | |||||||
DVCC | VCC | |||||||
44-P4.1 | 44-P4.1 | TB0.1 | CCI1A | CCR1 | TB1 | TB0.1 | 44-P4.1 | 44-P4.1 |
44-P4.1 | 44-P4.1 | TB0.1 | CCI1B | ADC12 (internal)
ADC12SHSx = {3} |
ADC12 (internal)
ADC12SHSx = {3} |
|||
DVSS | GND | |||||||
DVCC | VCC | |||||||
45-P4.2 | 45-P4.2 | TB0.2 | CCI2A | CCR2 | TB2 | TB0.2 | 45-P4.2 | 45-P4.2 |
45-P4.2 | 45-P4.2 | TB0.2 | CCI2B | |||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
46-P4.3 | 46-P4.3 | TB0.3 | CCI3A | CCR3 | TB3 | TB0.3 | 46-P4.3 | 46-P4.3 |
46-P4.3 | 46-P4.3 | TB0.3 | CCI3B | |||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
47-P4.4 | 47-P4.4 | TB0.4 | CCI4A | CCR4 | TB4 | TB0.4 | 47-P4.4 | 47-P4.4 |
47-P4.4 | 47-P4.4 | TB0.4 | CCI4B | |||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
48-P4.5 | 48-P4.5 | TB0.5 | CCI5A | CCR5 | TB5 | TB0.5 | 48-P4.5 | 48-P4.5 |
48-P4.5 | 48-P4.5 | TB0.5 | CCI5B | |||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
49-P4.6 | 52-P4.6 | TB0.6 | CCI6A | CCR6 | TB6 | TB0.6 | 49-P4.6 | 52-P4.6 |
ACLK (internal) | CCI6B | |||||||
DVSS | GND | |||||||
DVCC | VCC |