JAJSG69H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
Figure 9-3 shows the port diagram. Table 9-44 summarizes the selection of the pin functions.
PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
---|---|---|---|---|
P2DIR.x | P2SEL.x | |||
P2.0/TA1CLK/MCLK | 0 | P2.0 (I/O) | I: 0; O: 1 | 0 |
TA1CLK | 0 | 1 | ||
MCLK | 1 | 1 | ||
P2.1/TA1.0 | 1 | P2.1 (I/O) | I: 0; O: 1 | 0 |
TA1.CCI0A | 0 | 1 | ||
TA1.0 | 1 | 1 | ||
P2.2/TA1.1 | 2 | P2.2 (I/O) | I: 0; O: 1 | 0 |
TA1.CCI1A | 0 | 1 | ||
TA1.1 | 1 | 1 | ||
P2.3/TA1.2 | 3 | P2.3 (I/O) | I: 0; O: 1 | 0 |
TA1.CCI2A | 0 | 1 | ||
TA1.2 | 1 | 1 | ||
P2.4/RTCCLK | 4 | P2.4 (I/O) | I: 0; O: 1 | 0 |
RTCCLK | 1 | 1 | ||
P2.5 | 5 | P2.5 (I/O) | I: 0; O: 1 | 0 |
P2.6/ACLK | 6 | P2.6 (I/O) | I: 0; O: 1 | 0 |
ACLK | 1 | 1 | ||
P2.7/ADC12CLK/DMAE0 | 7 | P2.7 (I/O) | I: 0; O: 1 | 0 |
DMAE0 | 0 | 1 | ||
ADC12CLK | 1 | 1 |