JAJSG53F August 2009 – September 2018 MSP430F5418 , MSP430F5419 , MSP430F5435 , MSP430F5436 , MSP430F5437 , MSP430F5438
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
EI | Integral linearity error | 1.4 V ≤ (VeREF+ – VREF–/VeREF–)min ≤ 1.6 V | 2.2 V, 3 V | ±2 | LSB | ||
1.6 V < (VeREF+ – VREF–/VeREF–)min ≤ VAVCC | ±1.7 | ||||||
ED | Differential linearity error | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–),
CVREF+ = 20 pF |
2.2 V, 3 V | ±1 | LSB | ||
EO | Offset error | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–),
Internal impedance of source RS < 100 Ω, CVREF+ = 20 pF |
2.2 V, 3 V | ±1 | ±3.5 | LSB | |
EG | Gain error | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–),
CVREF+ = 20 pF |
2.2 V, 3 V | ±1.1 | ±2 | LSB | |
ET | Total unadjusted error | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–),
CVREF+ = 20 pF |
2.2 V, 3 V | ±2 | ±5 | LSB |