JAJSG69H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
Table 6-1 summarizes the available family members.
DEVICE(1) | FLASH (KB)(2) |
SRAM (KB) |
Timer_A(3) | Timer_B(4) | USCI | ADC12_A (Ch) |
I/O | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|
CHANNEL A: UART, IrDA, SPI |
CHANNEL B: SPI, I2C |
||||||||
MSP430F5438A | 256 | 16 | 5, 3 | 7 | 4 | 4 | 14 ext, 2 int | 87 | 100 PZ, 113 ZCA, 113 ZQW |
MSP430F5437A | 256 | 16 | 5, 3 | 7 | 2 | 2 | 14 ext, 2 int | 67 | 80 PN |
MSP430F5436A | 192 | 16 | 5, 3 | 7 | 4 | 4 | 14 ext, 2 int | 87 | 100 PZ, 113 ZCA, 113 ZQW |
MSP430F5435A | 192 | 16 | 5, 3 | 7 | 2 | 2 | 14 ext, 2 int | 67 | 80 PN |
MSP430F5419A | 128 | 16 | 5, 3 | 7 | 4 | 4 | 14 ext, 2 int | 87 | 100 PZ, 113 ZCA, 113 ZQW |
MSP430F5418A | 128 | 16 | 5, 3 | 7 | 2 | 2 | 14 ext, 2 int | 67 | 80 PN |